Publish your products
Arte CM Wall-Mounted Washbasin Tap

Arte CM Wall-Mounted Washbasin Tap

Ecological-timed tap mixer for wall installation with chrome-plated brass body. Model: 66900.
Specification
  • *Automatic closing: 10 ± 2 s. *With 6 l/minute flow regulator. *Male inlet 1/2. *Outlet with built-in curved spout, length 107 mm. Push-button opening with an anti-blocking system that prevents the continuous outflow of water by means of instantaneous closing in the event of voluntary blocking of the push-button. *Interchangeable head comprising the entire tap mechanism. *Body and push-button in chrome-plated brass, interior parts in materials resistant to corrosion and limescale deposits. *Head temperature selection. *Stainless steel cover 200 x 200 mm. *Flush box and intermediate fixing plate manufactured with antioxidant protection. *Interchangeable head with Presto Arte AM. *Gross weight: 3.310 kg. *Water Saving: 33%.
Technical specification
  • Unique ref.66900
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)226
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit