Publish your products
Novo Sensia UE Wall-Mounted Toilet Tap

Novo Sensia UE Wall-Mounted Toilet Tap

Electronic timed faucet with stop certificate for urinal, recessed wall fixing. Models: 78609 - 78610.
Specification
  • * Automatic process of adaptation to the environment. *CR-P2 6V waterproof battery pack or 12V transformer depending on the model. *Low battery indication via communication LED. *Recommended use pressure: 1-5 bar (min, 0.8 – max. 8 bar). *Saving water and energy. *Flush 4 seconds after the user has left the urinal. *Integrated components: easy maintenance and excellent sealing. *Watertight internal connections. *Automatic closing in case of exhausted battery. *Automatic rinsing every 24 hours.
Technical specification
  • Unique ref.78609
  • Product familyElectronic Faucets
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit