Publish your products
THEO ELEC Kitchen electronic mixer
THEO ELEC Kitchen electronic mixer

    THEO ELEC Kitchen electronic mixer

    Presto Ibérica Theo Elec 79380 - 79330 - 79331 - 79381 kitchen electronic mixer
    Specification
    • Saving water and energy. * Automatic process of adaptation to the environment. *Simple maintenance and excellent sealing. *Components integrated in the faucet for easy installation and increased anti-vandalism protection. *Mixer with brass handle designed for greater comfort and provided with color indications. Recommended use pressure: 1-5 bar (min, 0.8 – max. 8 bar). *Low battery indication by communication LED, in battery model. *Gross weight: 1,300 kg. *Watertight internal connections. *Automatic closing in case of exhausted battery. *Automatic rinsing every 24 hours.
    Technical specification
    • Unique ref.79380
    • Product familyFaucets
    • Product groupKitchen
    • TypeObject (single object)
    • Date of publishing2026-06-16
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code27 41 00
    • CSI MasterFormat 2014 TitleAudio-Video Systems
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit