Publish your products
DOMO TOUCH Inlay Urinal Tap Electronic

DOMO TOUCH Inlay Urinal Tap Electronic

Push single water tap for wal installation with chromed brass body with Touch technology. Models: 79650 - 79651.
Specification
  • *1/2 male inlet and outlet with gaskets and pip union nut ø10 x 12 mm. *Discharge flow: 1 l (with more than 1 bar pressures). *Flow rate: 9 l/min at 14 PSI. *Automatic closing 6+-2. *View installation case: lid with security screws. *Leak internal connections. *Recommended use pressure: 1 - 5 bar (min 0-8 - max. 8 bar). *Recommended water temperature: 10-60ºC (max. 70ªC).*LED system indication for low battery. *Gross weight: 0,750 kg. *Two stopcock set in square to ½ “ inlet and ½ “ outlet. *Supplied with CRP2 battery 6V lithium or 12V. *Anti-vandal system.
Technical specification
  • Unique ref.79650
  • Product familyElectronic Faucets
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)99
  • Width (mm)120
  • Depth (mm)120
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit