Publish your products
Saturna Acoustic Baffles
Saturna Acoustic Baffles
Saturna Acoustic Baffles

    Saturna Acoustic Baffles

    Large rooms present a range of acoustic challenges when it comes to controlling two common culprits — reverb and ambient noise. Full-sized Broadway Baffles are designed to tame acoustic anomalies in large spaces that have low ceilings, such as community halls, conference rooms, meeting spaces and houses of worship.

    But Broadway Baffles do more than reduce ambient noise and bothersome reverb and echoes in your room. These hangable baffles are available in a range of colours to be aesthetically-pleasing and complementary to a room’s decor, and can even be painted or wrapped to fit a custom colour scheme or design.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Glass wool
      • Finish: Acoustically transparent Polyester fabric
        or glass wool tissue micromesh sealed with Paintable Absolute White™ latex coating

      Available sizes:

      • 48 × 24 in (1219 × 610 mm)
      • 48 × 12 in (1219 × 305 mm)

      Available colours:

        • Black
        • Arctic White
        • Linen
        • Grey
        • Paintable Absolute White™

        Suspension Hardware Included

      Technical specification
      • Unique ref.Saturna_Acoustic_Baffles
      • Product familyAcoustic Ceiling Baffles
      • Product groupBroadway
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainGlass wool
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
      • IFC classificationCeiling
      • Uniclass 2015 CodeSs_30_25_22_01
      • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 19 11
      • OmniClass TitleCeiling Baffles

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit