Publish your products
Volet Roulant Traditionnel Presto Solaire Pour Coffre Menuisé Bois
Volet Roulant Traditionnel Presto Solaire Pour Coffre Menuisé Bois
Volet Roulant Traditionnel Presto Solaire Pour Coffre Menuisé Bois
    PROFALUX

    Volet Roulant Traditionnel Presto Solaire Pour Coffre Menuisé Bois

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.

    Presto Solaire" roller shutter specially adapted to wooden carpentry boxes

    • Cheek with return for fixing the underside and motor support for dismantling underneath
    • Natural power supply without wires to be pulled
    • At the same time heat shield, defence against intrusions and solar protection to improve the comfort of the home
    • Remote solar panel, recharges even in cloudy weather and works 15 days without sun
    • For safety : Automatic Anti-Rise device from outside, slides and final blade made of high-strength extruded aluminum
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (DVA) developed by Profalux
    • Reduced space requirement : the winding does not extend beyond the cheek.
    • Self-supporting system, supported on the slides
    • An aluminum axle support cheek with a section of less than 133 mm for windows and 156 mm for French doors
    • With or without side reservation in a wooden box
    • Laying in external and internal coils
    • Simplified metering, quick assembly, easy installation
    • Wide choice of colors: apron to choose from the manufacturer's range. Box, runner and final slat at your choice in the manufacturer's range, in the RAL or Futura range

    To know : Exists in solar version - Compatible with a connected remote control Calyps'HOME (sold as an option) to close the shutters at the same time with a single button, even remotely, also compatible with the BMS (Building Management System).

    POSE CASE
    Fitting in WOODEN BOX (inside winding)
    Also possible in Wood Frame Houses

    Specification
    • Technical specifications
      Find all the technical product information in the technical data sheet available in "Download"

      Product NF

      Remote solar panel :
      510 X 80 X 50 mm

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = 39 mm curved slat Double-walled aluminum profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior color

      Manoeuvres that can be done :
      Radio (Profalux engine only)

      Backstage :
      C48 - C62 (depending on configuration)

      Minimum Limits :
      Profalux Electric Motor without backup
      - LDC * mini = 530 mm
      - HSL* mini = 400 mm

      Limits of use for Alu slats
      - LDC * mini = 3000 mm
      - HSL* mini = 2450 mm

      Cheek Section :
      According to dimensions - download the technical data sheet

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the slides
      * HSL = Height Under Lintel

    Technical specification
    • Unique ref.PSMB
    • Product familyVolets Roulants Traditionnels sans Caisson
    • Product groupVolets Roulants Traditionnels sans Caisson
    • TypeObject (single object)
    • Date of publishing2020-09-13
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Shutters
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit