Publish your products
Wall sandwich panels with PIR/PUR core
Wall sandwich panels with PIR/PUR core
Wall sandwich panels with PIR/PUR core
    Profholod

    Wall sandwich panels with PIR/PUR core

    3.8 out of 5 stars3.8(6 reviews)

    Polyisocyanurate (PIR) panels 

    Sandwich panels with the fire-proof polyisocyanurate PIR filler are designed for construction of big refrigerating groups, terminals and other buildings with the elevated fire safety requirements. They have the best characteristics among the hydro and heat insulation materials, and are easy to mount. They can have smooth or profiled surface of any RAL color.

    Polyurethane foam (PUR) panels

    Polyurethane foam PUR sandwich panels are designed for the construction of refrigerating chambers, small warehouses, heat-insulation of industrial facilities, construction of technical and auxiliary buildings. They have the elevated hydro and heat insulation properties, are economical and easy to mount. They can have smooth or profiled surface of any RAL color.

    Specification
    • Functions:

      - outer walls

      - partitions

      - ceilings

      Usage:

      - refrigerating warehouses

      - commercial and industrialbuildings

      - logistics centers

      - offices

      - rural constructions

      - food-safe warehouses andmanufactures

      - sport halls

      Technical details:

      - core: polyisocyanuratePIR, polyurethane PUR

      - thickness: 40; 50; 60; 80;100; 120; 140; 150; 160; 180; 200 (mm)

      - thermal insulation U: 0,33[40]; 0,29 [50]; 0,26 [60]; 0,21 [80]; 0,18 [100]; 0,15 [120]; 0,14[140]; 0,13 [150]; 0,12 [160]; 0,11 [180]; 0,1 [200]; (W/m²K)

      - weight: 7,90 – 15,00(kg/m²)

      - module width: 1000 (mm);1185 (mm)

      - total width: 1020 (mm);1205 (mm)

      - panel lenght: 2,0 - 13,6(m)

      - standard plate thickness:0,50 (mm)

      - adjusted plate thickness:0,40 - 0,70 (mm)

      - coatings: Ral,Zinc, Aisi 304, Aisi 430, PVDF, PuralFarm, Granit Farm, Food Safe

      - reactionto fire (Euroclass): B-s2-d0

      - fire resistance PURpanels: 40-200mm– EI15

      - fire resistance PIRpanels: 40-50mm– EI15, 60-120mm – EI30,150-200mm – EI45

      - colors: allcolors in RAL-catalog

      Outer profiles:

      - microprofiled

      - smooth

      Inner profiles:

      - microprofiled

      - smooth

    Technical specification
    • Unique ref.PIR-PUR-WSP
    • Product familySandwich panel
    • Product groupWall sandwich panel
    • TypeBuilding Material
    • Date of publishing1918-09-19
    • Edition number1
    • Width (mm)1185
    Related
    • Material mainPolyisocyanurate PIR
    • Material secondarySteel
    • Designed inRussia
    • Manufactured inRussia
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationBuilding Element
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_20_93_85_84
    • Uniclass 2015 DescriptionStructural insulated wall panels
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 35 21 19 15
    • OmniClass TitleStructural Insulated Panels

    Region availability

    Europe North America
    Russia
    United States
    United Kingdom