Publish your products
Hinged Single Leaf Door (HSLD)
Hinged Single Leaf Door (HSLD)
Hinged Single Leaf Door (HSLD)
    Profholod

    Hinged Single Leaf Door (HSLD)

    ProfHolod’s hinged single leaf refrigeration doors (HSLD) are the European level refrigerating doors. The HSLDs are intended for use at medium and low temperature cold chambers, storage and industrial facilities, which require regulated temperature conditions. ProfHolod’s refrigeration doors are available in custom sizes to insure best commercial application, ready for installation. ProfHolod’s refrigeration doors are equipped with the European-made hardware: Italian, Spanish, German — according to customer’s request.

    Specification
    • Core: rigid polyurethane foam by German Dow Chemical
      Сore density: 50 kg/m3
      Thermal conductivity coefficient of the core: 0.022 W/m*K.
      Options:
         ∙ with/without threshold;
         ∙ left-hand, right-hand opening or sliding;
         ∙ medium- or low-temperature doors;
         ∙ with a monorail opening;
         ∙ with a viewing window;
         ∙ any colors according to RAL catalog;
         ∙ non-standard door set according to individual specifications.
      Door thickness: 80, 100, 120 mm.
      Door installation opening: height up to 2200 mm, width up to 1200 mm.
      Exterior and interior metal, including door shoulders: 0,5 mm thick galvanised steel, in RAL colours of your choice

    Technical specification
    • Unique ref.door-hsld
    • Product familyRefrigeration doors
    • Product groupRefrigeration door
    • TypeObject (single object)
    • Date of publishing2019-01-25
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondarySteel
    • Designed inRussia
    • Manufactured inRussia
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor Panel
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe North America
    Russia
    United States
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit