Publish your products
Industrial Single Leaf Steel Door (ISD)
Industrial Single Leaf Steel Door (ISD)
Industrial Single Leaf Steel Door (ISD)
    Profholod

    Industrial Single Leaf Steel Door (ISD)

    4.7 out of 5 stars4.7(16 reviews)

    ProfHolod’s industral steel doors with fully insulated foam core (ISD) are custom-built for  long-lasting and reliable performance. General purpose doors are installed at a wide range of commercial and industrial facilities. Typical uses include manufacturing, warehouses, commercial buildings, retail, food stores, hospitals, hotels, etc. ProfHolod’s sliding doors are available in custom sizes to insure best commercial application, ready for installation. The doors are equipped with the European-made hardware.

    Specification
    • Core: rigid polyurethane foam by German Dow Chemical
      Сore density: 50 kg/m3
      Thermal conductivity coefficient of the core: 0.022 W/m*K.
      Door thickness: 40 mm.
      Door installation opening: height up to 2400 mm, width up to 1200 mm.
      Exterior and interior metal, including door shoulders: 0,5 mm thick galvanised steel, in RAL colours of your choice

    Technical specification
    • Unique ref.door-isd
    • Product familyRefrigeration doors
    • Product groupTechnical steel door
    • TypeObject (single object)
    • Date of publishing2019-01-25
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondarySteel
    • Designed inRussia
    • Manufactured inRussia
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor Panel
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe North America
    Russia
    United States
    United Kingdom