Publish your products
Sliding Door (SD)
Sliding Door (SD)
Sliding Door (SD)
    Profholod

    Sliding Door (SD)

    4.6 out of 5 stars4.6(9 reviews)

    ProfHolod’s sliding doors (SD) are used in refrigerating and freezing chambers of all possible temperature conditions and sizes. The doors are equipped with the modern European-made hardware or extremely durable ProfHolod’s hardware. The anodized aluminum guides are fixed to the wall. Low temperature refrigerating doors are equipped with the opening lever. These ergonomic, European-quality doors provide for considerable space saving at the facilities.

    Specification
    • Core: rigid polyurethane foam by German Dow Chemical
      Сore density: 50 kg/m3
      Thermal conductivity coefficient of the core: 0.022 W/m*K.
      Door thickness: 80, 100, 120 mm.
      Door installation opening: height up to 3000 mm, width up to 3000 mm.
      Exterior and interior metal, including door shoulders: 0,5 mm thick galvanised steel, in RAL colours of your choice

    Technical specification
    • Unique ref.door-sd
    • Product familyRefrigeration doors
    • Product groupRefrigeration door
    • TypeObject (single object)
    • Date of publishing2019-01-25
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondarySteel
    • Designed inRussia
    • Manufactured inRussia
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor Panel
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors