We are using cookies to provide our services

By using our services you agree to our use of cookies

Shaped profile for sandwich panels SP-14

Unique ref.: SP-14
Brand: Profholod
Product family: Shaped profiles
Product group: Galvanized sheet steel
Date of publishing: 2018-09-19
Edition number: 1
Type: Object (single object)
Download (1)

Shaped profiles (flashings) are profiled metal items with several reinforcing ribs. 

They are designed to protect the joints, edges, structural elements of the buildings. 

Shaped profiles (flashings) are produced with the modern Futura (Italy) equipment. 

The items are up to 3 000 mm long.

Materials:

Shaped profiles (flashings) are produced from the metal supplied by the leading Russian metal manufacturers (Novolipetsk Metallurgical Combinate (NLMK), Severstal, INSAYUR Group). The sheet’s thickness is 0,3 – 2 mm.

Variants of metal:

  1. Cold rolled galvanized steel;
  2. Cold rolled galvanized steel coated with polyester paint according to the RAL catalogue;
  3. Stainless steel AISI 430 (for non-alimentary products);
  4. Stainless steel AISI 304 (for alimentary products);
  5. Cold rolled galvanized steel coated with Pural;
  6. Cold rolled galvanized steel coated with Plastisol;
  7. Cold rolled galvanized steel coated with Polyvinylidene fluoride (PVDF)


Material main: Steel
Material secondary: Polyester
Designed in: Russia
Manufactured in: Russia

BIMobject Category: Construction - Other
IFC classification: Structural Member
Uniclass 1.4 Code: L6632
Uniclass 1.4 Description: Thin sheets, metal
Uniclass 2.0 Code: PR-75-30-52
Uniclass 2.0 Description: Metal Flashings
Uniclass 2015 Code: Pr_25_71_94_52
Uniclass 2015 Description: Metal sheet facings
NBS Reference Code: 15-10-75
NBS Reference Description: Structural Framing Systems
CSI MasterFormat 2014 Code: 05 00 00
CSI MasterFormat 2014 Title: Metals
OmniClass Number: 23-13 19 11 11 11
OmniClass Title: Thin Metal Sheets
CSI UniFormat II Code: F1010
CSI UniFormat II Title: Special Structures
This product is available in:
Europe
  • Russia

BIMobject SEEK Properties

Construction - Other

Name Value
Depth 0.5 mm — 2 mm
Height 500 mm — 3000 mm
Material Steel
Structure Type Galvanized steel with polyester
Width 100 mm — 1250 mm

All BIM objects are real products from real manufacturers confirmed and approved