Unique ref.: | active_fix_a |
---|---|
Brand: | Profin |
Product family: | Active |
Product group: | Fix windows |
Width (mm): | 1570 |
Height (mm): | 2990 |
Depth (mm): | 198 |
Date of publishing: | 2015-06-30 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://profin.fi/en/products/kiinteat-ikkunat-2-2/#overview |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=alE_7jn5CwM |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/profin/product/active_fix_a
Material main: | Wood |
---|---|
Material secondary: | Glass |
Designed in: | Finland |
Manufactured in: | Finland |
Weight Net (Kg): | 50 |
BIMobject Category: | Windows - Fixed Frames |
---|---|
IFC classification: | Window |
UNSPSC name: | Windows |
UNSPSC code: | 301716 |
Uniclass 1.4 Code: | L413 |
Uniclass 1.4 Description: | Windows |
Uniclass 2.0 Code: | PR-59-97 |
Uniclass 2.0 Description: | Windows |
NBS Reference Code: | 59-97 |
NBS Reference Description: | Windows |
CSI MasterFormat 2014 Code: | 08 52 00 |
CSI MasterFormat 2014 Title: | Wood Windows |
All BIM objects are real products from real manufacturers confirmed and approved