Publish your products
F12

F12

The F12 professional grade DLP® projector series features a choice of WUXGA (1920 x 1200), 1080p (1920 x 1080), or SXGA+ (1400 x 1050) resolution DLP® technology, a wide range of different configuration options, our revolutionary RealColor colour management suite, and a range of lenses. The unique combination of high resolution in an incredibly small chassis, paired with outstanding brightness and contrast, brings a new level of compatibility, image quality, and flexibility to the AV industry. It is the first projector of its kind to offer this combination of features. All that in a small 3.5 kg magnesium chassis
Technical specification
  • Unique ref.F12
  • Product familyProjectors
  • Product groupF12
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)104
  • Width (mm)300
  • Depth (mm)278
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)3.5
Classification
  • BIMobject CategoryElectronics - Visual - Projectors
  • IFC classificationLight Fixture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit