Publish your products
F35 AS3D

F35 AS3D

Revolutionising 3D imaging 3D that doesn’t make me nauseous. projectiondesign’s preview of its upcoming F35 AS3D series projectors underscored the fact that if you’re going to do it, do it right. No interlacing. Full 1080p or 1920x1200. The 3D effect was spectacular.” – Brad Grimes, ProAV Magazine Understanding that missing out on even the smallest of details could cause critical errors for surgeons or cost oil & gas companies millions, projectiondesign takes 3D imaging to a whole new level. The new F35 AS3D is the world’s highest resolution single chip 3D DLP® projector at full 1920 x 1200 pixel resolution. No interlacing or other picture compression technologies. Said simply, it is the only single chip DLP projector that actually keeps its high resolution in 3D, displaying even the most graphically challenging and complex applications in stunning 3D.
Technical specification
  • Unique ref.F35AS3D
  • Product familyProjectors
  • Product groupF35 AS3D
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)223
  • Width (mm)510
  • Depth (mm)376
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)12.6
Classification
  • BIMobject CategoryElectronics - Visual - Projectors
  • IFC classificationLight Fixture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit