Publish your products
Fire Resistant Solid Ceiling
Promat

Fire Resistant Solid Ceiling

These are normally non loadbearing and, depending on the type of construction, are used to provide protection from fire attack from below and/or above. Ceiling panels are fixed into a steel or timber framing system spanning and supported between two walls.

Solid ceilings should normally be tested or assessed in accordance with BS 476: Part 22: 1987 and/or AS 1530: Part 4: 2005 to satisfy the failure criteria of integrity and insulation.

These ceiling systems allow for the protection to or from services contained within the ceiling void. They will also provide protection to steel beams that are required to meet the criteria of BS 476: Parts 21 and 23: 1987 where exposure to fire is from below.

Technical specification
  • Unique ref.solid_ceiling
  • Product familyCeiling
  • Product groupSolid Ceiling
  • TypeAssembly (multiple objects)
  • Date of publishing2021-06-09
  • Edition number1
  • Height (mm)2440
  • Width (mm)1220
Related
  • Material mainCalcium silicate
  • Designed inSingapore
  • Manufactured inSingapore
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameFire protection
  • UNSPSC code4619

Region availability

Asia Oceania
Armenia
American Samoa
Azerbaijan
Australia
Bangladesh
Cook Islands
Bhutan
Federated States of Micronesia
British Indian Ocean Territory
Fiji
Brunei
French Polynesia
Cambodia
Guam
China
Kiribati
Christmas Island
Marshall Islands
Cocos (Keeling) Islands
Nauru
Georgia
New Caledonia
Hong Kong
New Zealand
India
Niue
Indonesia
Norfolk Island
Japan
Northern Mariana Islands
Kazakhstan
Palau
Kyrgyzstan
Papua New Guinea
Laos
Pitcairn Islands
Macau
Samoa
Malaysia
Solomon Islands
Maldives
Timor-Leste
Mongolia
Tokelau
Myanmar (Burma)
Tonga
Nepal
Tuvalu
North Korea
United States Minor Outlying Islands
Pakistan
Vanuatu
Philippines
Wallis and Futuna
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit