Pocket frame for single door without doorpost and covering profiles. LINEAR®, the pocket frame patented by Protek, has been conceived to eliminate completely any use of doorpost and covering profiles. It foresees the sliding of one door panel, joining perfectly to the wall where it is fitted in. It represents the ideal solution to configure one’s own natural habitat with style and giving an unquestionable modern touch design.
LINEAR® single pocket frame for solid and plasterboard walls is available in the following dimensions: From 600 to 1300 mm wide from 500 to 2700 mm high
Intermediate sizes are available in increments of 50 mm.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |