PNEUMATIC PUSH-BUTTON - FOR BRICK WALLS - FOR FLOOR MOUNTED BOWL
FIELDS OF APPLICATION
For brick walls
For floor-mounted bowl
Single quantity total rinsing
Specification
FEATURES AND EQUIPMENT
- Polyethylene tank 7,5 cm total thickness
- Plaster holder pre-built mesh
- Pneumatic sphere lifting generator
- Single quantity total rinsing
- Water connection from above misaligned on the left
- 1/2” stop cock with support
- 4 supporting brackets with tank fastening screws
- 35 x 11 cm adjustable flush pipe (+2-2 cm)
- Foam protection, covers and cap for rinsing pipe adjustment
- Eccentric escutcheon and 22 cm joint
- Ø 48-58 mm combined clamp with clamp cover
- From Ø 40 mm to Ø 45 extension socket, OR 143 and Ø 55-44 mm clamp
- Gasket lubricant package
- Foam protection for door and inner parts
- Ø 50-40 mm reduction ring for flush pipe
- Anti-condensation
TECHNICAL DATA
dynamic pressure 0,1-10 bar
maximum water temperature 25°C
pre - determined rinsing configuration 9l
rinsing regulation range 6l