Publish your products
PM BENCH
Punta

PM BENCH

Benches can be used free standing or they fit also in front of VKL lockers. Benches are made from square steel pipe. Standard colour: painter’s white RAL9002, painted with proenvironmental powder coating. Adjustable plugs included. Adjustment max. 50 mm. Seats are made of varnished pine. Available also from birch, beech or painted steel plate or laminated. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.PM3039030M
  • Product familybench
  • Product groupPM
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)394
  • Width (mm)300
  • Depth (mm)300
Related
  • Material mainSteel
  • Material secondaryBirch
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit