Publish your products
Aura Basic
Aura Basic
Aura Basic
    Purmo

    Aura Basic

    Aura Basic convectors offer universal usage in office buildings, winter gardens or shop windows, particularly in rooms with huge glazed spaces. The heat exchanger from copper and aluminum has been put into a steel sheating with the steel die- cut grid. Sheating of Aura convectors is not directly heated by heating water so it effectively protects from energy losses by radiation against glazed surfaces and consequently reduces operating costs. The set is to be floor- mounted with the use of aesthetic mounting brackets. Aura Basic convectors are produced in 198 standard dimensional types.
    Specification
    • Technical specifications Width: 146, 186, 236 mm Length: from 600 up to 2900 mm Height: 90, 140, 240, 280 mm Connections: 2 x G ." - internal thread Operating pressure: 10 bar Max. temperature: 110 oC Test pressure: 13 bar Accessories bundled with the radiator: - corrosion-resistant, laminated heat exchanger of Cu/Al with low content of water terminated with two inlets with G .” by internal thread - sheathing with steel die-cut grid - brackets enabling fitting to complete or unfinished floor - air-vent valve steel sheating with duralumin grid and brackets are equipped with painting powder colour in RAL 9016 connection from the right side (in case of requirement for the connection from the left side, this must be stated in the order) Accessories bundled with the radiator optionally: - regulatory features at the side of the water – thermostatic valve and lockable and regulatory screwing - thermostatic head - varnishing of sheathing and other components in a different colour shade than the white RAL 9016 - varnished exchanger - covers for mounting brackets.
    Technical specification
    • Unique ref.purmo-aura-basic-convectors
    • Product familyPurmo
    • Product groupConvectors
    • TypeObject (single object)
    • Date of publishing2017-06-21
    • Edition number3
    Related
    • Material mainSteel
    • Material secondaryCopper
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 21 13
    • OmniClass TitleFinned Tube Radiators
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    Europe Oceania Asia
    Austria
    Australia
    China
    Belarus
    Kazakhstan
    Belgium
    Croatia
    Czech Republic
    France
    Germany
    Hungary
    Latvia
    Lithuania
    Moldova
    Netherlands
    Poland
    Romania
    Russia
    Slovenia
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit