Publish your products
Aura Slim Basic
Aura Slim Basic
Aura Slim Basic
    Purmo

    Aura Slim Basic

    5.0 out of 5 stars5.0(5 reviews)
    Wall–mounted Aura Slim convectors supplement in an optimum way the basic range of the onfloor Aura and trench convectors Aquilo. The universal product is also suitable for separate wall-mounted installation. Aura Slim flat convectors meet the contradictory requirements for minimal dimensions, maximal output and amiable construction as for design. The conception of Aura Slim convectors is built on implementation of steel sheating and grid with heat exchanger from copper and aluminum similar to those applied in the onfloor Aura convectors. The basic colour version makes it possible for the body to adapt easily into its environment while the optional non-standard colourful version helps to emphasize the body and makes it an integral part of the interior. The modest and aesthetic design of the body is the principal prerequisite for the installation in private as well as public interiors, in the rooms of standard size as well as in vast spaces. Aura Slim Comfort convectors are produced in 360 standard dimensional types.
    Specification
    • Technical specifications: Width: 80, 130, 180, 230 mm Length: from 400 up to 2000 mm Height: 140, 240, 280, 350, 500, 650 mm Connections: 2 x G ." - internal thread Operating pressure: 10 bar Max. temperature: 110 oC Test pressure: 13 bar Accessories bundled with the radiator: -corrosion-resistant, laminated heat exchanger Cu/Al with low water content terminated with two inlets with G1/2 “ by internal thread and connecting pitch of 50 mm -sheathing with steel die-cut grid -brackets enabling assembly to the wall -air-vent valve steel sheating with duralumin grid and brackets are equipped with painting powder colour in RAL 9016 connection from the right side (in case of requirement for the connection from the left side, this must be stated >in the order) Accessories bundled with the radiator optionally: -regulatory features at the side of the water – thermostatic valve and lockable and regulatory screwing -thermostatic head -varnishing of sheathing and other components in a different colour shade than the white RAL 9016 -varnished exchanger.
    Technical specification
    • Unique ref.purmo-aura-slim-basic-convectors
    • Product familyPurmo
    • Product groupConvectors
    • TypeObject (single object)
    • Date of publishing2017-06-21
    • Edition number3
    Related
    • Material mainSteel
    • Material secondaryCopper
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 21 13
    • OmniClass TitleFinned Tube Radiators
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    Europe Oceania Asia
    Austria
    Australia
    China
    Belarus
    Kazakhstan
    Belgium
    Croatia
    Czech Republic
    France
    Germany
    Hungary
    Latvia
    Lithuania
    Moldova
    Netherlands
    Poland
    Romania
    Russia
    Slovenia
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit