Publish your products
PURMO Plan Compact
Purmo

PURMO Plan Compact

The PURMO Plan Compact panel radiators stand out due to their completely flat front panel. The panel is glued to the profiled front, base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with side covers and a top grille. Four G ½" threaded female connectors allow for side connection on both right and left side.
Specification
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 33,3 mm Connections: 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request Accessories bundled with the radiator: brackets, plug, air vent
Technical specification
  • Unique ref.purmo-plan-compact-panel-radiators
  • Product familyPurmo
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2017-06-21
  • Edition number3
Related
  • Material mainSteel
  • Material secondaryCopper
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Oceania Asia
Åland Islands
Australia
China
Austria
Kazakhstan
Belarus
Belgium
Croatia
Czech Republic
Denmark
Finland
France
Germany
Hungary
Latvia
Lithuania
Moldova
Netherlands
Poland
Romania
Russia
Slovenia
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit