Publish your products
Vertical
Vertical
Vertical
Vertical
    Purmo

    Vertical

    4.7 out of 5 stars4.7(6 reviews)

    The Vertical panel radiators are a vertical variant intended for installation on narrow and tall fragments of walls. The radiators are equipped with convection fins (except for the 10 and 20 types) and side covers (except for the 10 type). They have no top grille. Four bottom and two top G ½" threaded female connectors allow for bottom (including central) or side connection. The radiator is not equipped with a built-in thermostatic valve insert.

    Specification
    • Heigth (mm) 1500, 1800, 1950, 2100, 2300

      Length (mm) 300, 450, 600, 750

      Pitch: 33 mm (water channels), 33 mm (convection fins)

      Connections: 6 x G1/2" female (15/21)

      Installation: MCW-V Brackets

      Accessories: MCW-V Brackets, 2 side covers, installation clips, 1 rotating airvent, 3 blind stops, screws

      and plugs.

      Packaging: The radiators are factory packed in heat shrinkable film. The radiators are protected with the

      alongside cardboard sheets and top and bottom cardboard endboxes.

      Guarantee: 10 Years

    Technical specification
    • Unique ref.purmo-vertical-panel-radiators
    • Product familyPurmo
    • Product groupPanel radiators
    • TypeObject (single object)
    • Date of publishing2017-06-21
    • Edition number3
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inAustria
    • Manufactured inPoland
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • ETIM CodeEC011022
    • ETIM NamePanel radiator
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 21 15
    • OmniClass TitlePlate Radiators

    Region availability

    Europe Oceania Asia
    Åland Islands
    Australia
    China
    Austria
    Kazakhstan
    Belarus
    Belgium
    Croatia
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Latvia
    Lithuania
    Moldova
    Netherlands
    Norway
    Poland
    Romania
    Russia
    Slovakia
    Slovenia
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit