Publish your products
Radson NG Compact
Purmo

Radson NG Compact

The Radson NG Compact panel radiators with profiled heating panels and convection fins are equipped with side covers and a top grille. Four G ½ " threaded female connectors allow for side connection on both right and left side.

Specification
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 40,0 mm Connections: 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
Technical specification
  • Unique ref.radson-compact-panel-radiators
  • Product familyRadson
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2017-06-21
  • Edition number2
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • ETIM CodeEC011022
  • ETIM NamePanel radiator
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Region availability

Europe
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit