Publish your products
Banga Towel Warmer
Banga Towel Warmer
    Finimetal

    Banga Towel Warmer

    5.0 out of 5 stars5.0(5 reviews)
    Banga, the first price towel dryer with a sober and functional design.
    Specification
    • Towel Warm in high quality steel section
      Operates on the central heating circuit.
      Painting: anaphoretic priming, final painting with the use of electrostatic powder coating
      Color: Ral 9016 – Traffic White. Other colours from the RAL colour chart are available on request.
      Basic equipment: 3 independents brackets with adjustable wall distance.
      Connections: 2 *1/2“ connections and 1*air vent 1/2“
      Working pressure: 10 bar.
      Standards: CE - NF

    Technical specification
    • Unique ref.banga
    • Product familyRadiators
    • Product groupTowel warmers
    • TypeObject (single object)
    • Date of publishing2019-01-24
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryEpoxy
    • Manufactured inFrance
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit