Publish your products
T6 3010 Plan Radiator
T6 3010 Plan Radiator
    Finimetal

    T6 3010 Plan Radiator

    3.7 out of 5 stars3.7(6 reviews)
    New: Pre-mounted thermostatic insert - M30x1.5. The T6 3010 PLAN flat front radiator has a central connection with its built-in T-shaped cane and a service pressure of 10 bar. Dressed in side cheeks and a top grille held with CLIPS marked FINIMETAL, this steel radiator with rounded edges fits perfectly into the rooms to live in complete discretion.
    Specification
    • Flat front Panel Radiator with central connection Operates on the central heating circuit. Material: high quality steel profiles Colour: RAL 9016, other RAL colours available, surcharge at each order Connections: 6 orifices (4 x ½” and 2x3/4” below in the center of the radiator) Max. operating pressure: 10 bar Brackets: wall brackets included Standards: CE
    Technical specification
    • Unique ref.t6-3010-plan
    • Product familyRadiators
    • Product groupDesign panel
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryEpoxy
    • Manufactured inPoland
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameHeating equipment and parts and accessories
    • UNSPSC code401018
    • Uniclass 2015 CodePr_70_60
    • Uniclass 2015 DescriptionSpace heating and cooling products
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit