Publish your products
LK78X door, inward opening
Purso

LK78X door, inward opening

Highly insulated door system, inward opening


Applications:
Inward opening doors/two-leaf doors

Sliding doors

Specification
  • LK78X highly insulated inward opening door

    Door U-value even under 0.8 W/m²K

    Frame depth 78 mm

    Maximum weight of one door leaf 140 kg

    LK78X doors can be easily mounted to P50L facade system

    Minimal care and maintenance required, completely recyclable

    Burglar resistance class up to RC3 according to DIN EN 1627

    High-quality building systems are a long-lasting, ecological and cost-effective choice. Our building system products meet the demanding conditions of Northern Europe and offer versatile design possibilities.


Technical specification
  • Unique ref.LK78X-door-inward-opening
  • Product familyDoor
  • Product groupLK78X
  • TypeObject (single object)
  • Date of publishing2020-11-09
  • Edition number1
  • Depth (mm)78
Related
  • Material mainExtruded Aluminum
Classification
  • BIMobject CategoryDoors - Sets

Region availability

Europe
Denmark
Estonia
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit