Publish your products
P50L facade
P50L facade
    Purso

    P50L facade

    P50L Thermal insulated aluminium facade system

    Specification
    • P50L Thermal insulated aluminium facade system


      Frame width 50 mm

      Frame depths 5–250 mm

      Uf-value starting from 0.65 W/m2K

      Possibility to burglar resistance RC2 / RC3

      Purso doors and windows can be easily mounted to the facade systems


      High-quality building systems are a long-lasting, ecological and cost-effective choice. Our building system products meet the demanding conditions of Northern Europe and offer versatile design possibilities.

    Technical specification
    • Unique ref.P50L-facade
    • Product familyFacade
    • Product groupP50L
    • TypeObject (single object)
    • Date of publishing2020-11-09
    • Edition number1
    • Width (mm)50
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit