Optional accessory for the Quooker system:
CUBE - Adds filtered chilled and sparkling water to your Quooker system.
Every new Quooker system can be expanded with a CUBE*. So as well as instant 100°C boiling, hot, and cold water, the CUBE provides chilled-filtered and sparkling water from the same tap. Saving sparkling water lovers fridge space and hassle, and cutting down on bottle use. The CUBE is a chilled water tank that’s installed next to the Quooker boiling water tank, in the space below the sink. It’s attached to a CO2 cylinder that comes with the CUBE, and has enough carbon dioxide to produce 60 litres of sparkling water.
When chilled or sparkling water is pouring, the light ring on the tap will glow blue. The level of sparkling water from the CUBE can be altered to 50% or 100%. You can change the measuring amount for still and sparkling.
*CUBE can also be added at any point to an existing Quooker system made after 2018.
Region availability
| Asia | Europe |
|---|---|
Hong Kong | Austria |
Israel | Belgium |
United Arab Emirates | Denmark |
France | |
Germany | |
Iceland | |
Ireland | |
Italy | |
Luxembourg | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom |