Publish your products
Quooker cold water filter
Quooker cold water filter
    Quooker

    Quooker cold water filter

    Optional accessory for the Quooker system: 

    Cold Water Filter - Adds filtered drinking water to your Quooker system.

    The Cold Water Filter allows you to switch from cold water to filtered water using the built in push and turn function of the Quooker tap. The light of the Quooker will turn blue so you know this function is engaged. The water passes through an Activated Carbon filter which ensures the water tastes and smells better. The filter is easy to replace and must be changed every 12 months. When you would like sparkling and chilled water as well as 100°C boiling water, the CUBE can be connected to your Quooker system. The CUBE can include a filter, in that case, a Cold Water Filter is not necessary.

    Country-specific version: United Arab Emirates
    In the United Arab Emirates, the Cold Water Filter is supplied in a country-specific version. The water passes through a sediment filter and an activated carbon filter, helping to improve its taste and smell.

    For all other countries, the standard product description above applies.

    Specification
    • Specifications

      General specifications:
      Height 265 mm
      Width 85 mm

    Technical specification
    • Unique ref.cold-water-filter
    • Product familyAccessories
    • Product groupCold Water Filter
    • TypeAssembly (multiple objects)
    • Date of publishing2026-04-01
    • Edition number1
    • Height (mm)265
    • Width (mm)85
    • Depth (mm)85
    Related
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011394
    • ETIM NameHot tap water heater, indirectly fired with control system
    • Uniclass 2015 CodePr_40_70_23_42
    • Uniclass 2015 DescriptionInstant boiling and cold water taps
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • OmniClass Number23-21 23 29 15
    • OmniClass TitleResidential Hot Water Dispensers

    Region availability

    Asia Europe
    Hong Kong
    Austria
    Israel
    Belgium
    United Arab Emirates
    Denmark
    France
    Iceland
    Ireland
    Italy
    Luxembourg
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom