Publish your products
Emergency Lighting Emergency Unit

Emergency Lighting Emergency Unit

4.9 out of 5 stars4.9(11 reviews)

KEY FEATURES

  • Built with durable thermoplastic or aluminum housing design
  • Remote head capable, see Remote Head Compatibility List
  • Self-diagnostics available in select models
  • High-lumen models
  • Options with 90-minutes of emergency illumination
  • Select models compliant with California Title 20, Chicago or New York City Requirements
  • Select models suitable for indoor/outdoor applications in dry, damp, wet or cold environments.
Specification
    • CONSTRUCTION
      • Product Type: Emergency unit
      • Shape: Rectangle
      • Housing Material: Thermoplastic*, steel sheet*, die-cast aluminum*
      • Housing Color: White*, bronze*, gray*
      • Remote Capacity: Yes*
      • Number of Heads: None, 2-lamp, 3-lamp
      • Head Shape: Round, square
      • Remote Heads Replaceable: No
      • Photocell: Yes*
    • ELECTRICAL
      • Input Voltage: 120-277V
      • Operating Frequency: 60Hz
      • Operating Temperature:
        • 32°F to 122°F (0°C to 50°C)
        • 68°F to 122°F (20°C to 50°C) - Chicago models
        • -4°F to 122°F (-20°C to 50°C) - Outdoor models
      • Emergency Illumination: 90 minutes
      • Battery Backup: Yes
      • Battery Type: Nickel Cadmium, Sealed Lead Acid (Chicago models)
      • Battery Voltage: 3.6V, 4.8V (Outdoor models), 6V (Chicago models), 9.6V (NYC models)
      • Recharge Time Required: 24 hours
      • Storage Temperature: 68°F to 86°F (20°C to 30°C)
      • Storage Shelf Life: 3 years before the initial charge. 5 years after the initial charge. 1 year before the initial charge (Chicago models)
      • Self Diagnostics: Yes*
    • INSTALLATION
      • Mounting Method: Back, end, conduit
      • Mounting Type: Wall Mount
      • Cold Weather Rated: Yes*
    • COMPLIANCE
      • Listings: UL924 Listed
      • Environment: Suitable for indoor or outdoor* use in dry, damp, wet*, or cold* environments.
      • IP Rating: Indoor, Outdoor*
      • California Title 20 Compliant: Can be used to conform with the requirements of California Title 20.
      • California Title 24 JA8 Compliant: No
      • California Energy Commission (CEC) Status: Lawful for Sales in California
      • FCC: Complies with Part 15 of the FCC Rules.
Technical specification
  • Unique ref.emergency-lighting-emergency-unit
  • Product familyEmergency Lighting
  • Product groupEmergency Lights
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 52 00
  • CSI MasterFormat 2014 TitleEmergency Lighting
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit