Publish your products
Rada Tec 200 ND Waschtisch-Mischarmatur, Batteriebetrieb
RADA

Rada Tec 200 ND Waschtisch-Mischarmatur, Batteriebetrieb

CHARACTERISTICS Optoelectronic wash basin mixer with a stainless steel look Battery operated 6V lithium type CRP2 Protection against scalding through internal temperature limitation Anti-lock braking system - automatic shutdown after 1 minute Automatic shutdown in the event of a power failure Hygiene flushing function 72h after the last use for 30 seconds Flow rate 6 l / min at 3 bar DESCRIPTION Electronic basin mixer with infrared sensor for low-pressure hot water storage, with side mixing lever for individual temperature selection and automatic programmable hygiene flushing function, with 6 V type CRP2 battery
Specification
  • • Fitting body made of brass, chrome-plated • Internal components: stainless steel, brass, ABS plastic • Connections: Flexible connection hoses with stainless steel jacket and silicone inner hose 3/8 ”, DN10 union nuts • Cold water: 5 - 20 ° C • Hot water: up to max. 70 ° C • Minimum line pressure: 0.5 bar • Maximum line pressure: 8 bar • Volume flow: 6 l / min at 3 bar • Runtime: depending on the dwell time in the detection range of the infrared sensor, max. 1 minute • Anti-blocking time: automatic switch-off after 1 minute • Hygiene flush: 72 hours after the last use for a period of 30 seconds (can be changed with the hand programmer) • Mains operation: 230 V AC / 6 V DC • Battery: 6 V lithium battery type CRP2 • Solenoid valve: IP45 • Power supply: IP45 • Battery: IP45 • Electronics: IP45
Technical specification
  • Unique ref.1364337
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom