Publish your products
Rada VR 2 Brausekopf
RADA

Rada VR 2 Brausekopf

Vandal resistant shower head with adjustable spray angle, connection ½ ", DN15 AG, flow 9 l / min
Specification
  • • Connection: ½ ”, DN15 AG • Shower head: brass, chrome-plated • Spray cartridge: plastic • Minimum temperature: 5 ° C • Maximum temperature: 90 ° C • Operating pressure: 0.2 - 5 bar • Spray pattern: The full spray pattern is obtained from a minimum flow rate of 4.5 l / min. reached.
Technical specification
  • Unique ref.21652009
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit