Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rada/products/e01f9063-c52b-4f1e-b9a4-2b4728fa536b
Home
Categories
Sanitary
Showers
Mira 360m Handbrause
Unavailable in United States
RADA
Follow
Mira 360m Handbrause
Hand shower with 4 different spray patterns
Download
Specification
Specification
• Materials: silicone, ABS plastic, stainless steel • Connection: ½ ”, DN AG • Temperatures: up to max. 70 ° C • Operating pressure: 0.5 to 5 bar • Volume flow: 4 - 12 l / min, depending on the jet pattern
Technical specification
Technical specification
Unique ref.
21688001
Product family
Sanitary
Product group
Showers
Type
Object (single object)
Date of publishing
2025-10-29
Edition number
1
Links
Links
Product url
http://www.radacontrols.com/de/produkte/alle-produkte/mira-360m-handbrause/
Related
Related
Material main
Silicone
Material secondary
ABS
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Object
Region availability
Europe
Belgium
Germany
Netherlands
United Kingdom
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 33", CENTER drain - Freedom INSPIRE Series - APX6032BFKTC
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download