Publish your products
Rada 9000 HPM
RADA

Rada 9000 HPM

CHARACTERISTICS Thermostat basin mixer Adjustable maximum temperature Chromed brass operating handles With flexible connection hoses, check valves and filters With a special temperature handle for manual thermal disinfection Additional operating levers on the regulating handles for easy operation DESCRIPTION Basin thermostatic mixer with swiveling spout, temperature lock at 38 ° C, eccentric waste set and special temperature control handle for performing manual thermal disinfection
Specification
  • • Connections: Inlets: 3/8 ”, DN10 union nuts with flexible hoses • Operating pressure: 0.5 - 5 bar • Throat: 118 mm (9000 HPM). 218 mm (9006 HPM) • Spout height: 187 mm (9000 HPM). 237 mm (9006 HPM) • Volume flow: max. 18 l / min at 3 bar
Technical specification
  • Unique ref.21930472
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom