Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rada/products/d9d96aeb-b3dd-4a72-bc30-03840dd254ee
Home
Categories
Sanitary
Showers
Rada SH1 EUR Brausekopf
Unavailable in United States
RADA
Follow
Rada SH1 EUR Brausekopf
Rada shower head with arm and ball head
Download
Specification
Specification
• Maximum hot water temperature: 60 ° C • Minimum line pressure: 0.2 bar • Maximum line pressure: 3.0 bar • Connections: ½ ”, DN15 AG • Optional flow limiter (not included) 6 lit / min flow limiter art. 1264159-NA
Technical specification
Technical specification
Unique ref.
72967-CP
Product family
Sanitary
Product group
Showers
Type
Object (single object)
Date of publishing
2025-10-29
Edition number
1
Links
Links
Product url
http://www.radacontrols.com/de/produkte/alle-produkte/rada-sh1-eur-brausekopf/
Related
Related
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Europe
Belgium
Germany
Netherlands
United Kingdom
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
FontanaShowers
Fontana Lima Ultra Thin Rain Shower Head with Built in Thermostatic Mixer and Hand Held Shower Set
4.4
(
15
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 33", CENTER drain - Freedom INSPIRE Series - APX6032BFKTC
Download