Publish your products
Rada Autotherm-3 BSM
RADA

Rada Autotherm-3 BSM

Fully thermostatic bath and shower mixer, TMV 3 approved for both low and high pressure installation.
Specification
  • Product Reference

    Rada Autotherm-3 BSM (1.1533.110)

    Accessories

    Rada Autotherm-3 EV - CAT 5 Shower Fittings, 1.1533.118

    Rada Autotherm-3 EV Shower Fittings, 1.1533.117

    Standard product features

    Rada Autotherm-3 BSM (1.1533.110):

    • Fully thermostatic bath and shower mixer, TMV 3 approved for both low and high pressure installation and featuring a patented automatic safe temperature adjustment on the shower.

    • Supplied complete with service-free temperature and flow cartridges, check valves, strainers, isolating ball valves and flexible tails.

    • Approved to the TMV2 standard for residential use.

    • The only bath shower mixer with the facility to deliver one maximum temperature for bathfill and another for showering.

    • It will automatically reset a safe maximum showering temperature, where a higher bathfill temperature had already been set.

    • Easy 'above-the-bath maintenance', body removable from manifold for easy access to check valves and filters.

    • Supplied complete with service-free temperature and flow cartridges, check valves and flexible tails.

    Operation:

    • A lever is used to divert between showering and bathfill modes. A separate temperature knob allows alternative temperature selection.

    Materials:

    • Body: DZR brass chrome plated.

    • Lever and temperature knob: Chrome plated zinc alloy.

    Temperature Range:

    • Factory preset to 41°C for shower and 44°C for bathfill.

    • Optimum thermostatic control range: 35–45°C.

    • Recommended hot: 55–65°C.

    • Recommended cold: 5–20°C.

    Pressures/ Flow Rate:

    • Maximum static pressure: 10 bar.

    • Maintained inlet pressure range: 0.2–5.0 bar.

    • Maximum pressure loss ratio: 10:1 in favour of either supply during flow.

    • Both hot and cold pressure should be nominally equal.

    • A flow regulator is fitted to the shower outlet. The regulator should be removed if the inlet pressure is below 1 bar.

    Connections:

    • Inlets to BSM body: ¾” BSP male at 180 mm centres.

    • Hot left, cold right.

    • Inlets supplied with 0.5 m long flexible hoses: 22 mm compression fitting with isolating valves.

    • Shower outlet: ½” BSP male.

    Approvals:

    Buildcert TMV3 Thermostatic Mixing Valve Scheme approved:

    LP-S - Low Pressure Shower.

    LP-T44 - Low Pressure Bathfill.

    LP-D44 - Diverts to bath and shower with appropriate temperature selection.

    HP-S - High Pressure Shower.

    HP-T44 - High Pressure Bathfill.

    HP-D44 - Diverts to bath and shower with appropriate temperature selection.

    Certificate No: BC 103 0804.

    Complies with the technical requirements of BS 7942 for the same designations.

    Buildcert TMV2 Thermostatic Mixing Valve Scheme approved:

    HP-B- High Pressure Bidet.

    HP-S - Pressure Shower.

    HP-W- Pressure Washbasin.

    HP-T - High Pressure Bathfill.

    LP-S - Low Pressure Shower.

    Certificate No: BC 121 0205.

    Designed to comply with European Standards BS EN1111 and BS EN1287.

    Water Regulations Advisory Scheme (WRAS) approved.

    Designed, manufactured and supported in accordance with accredited BS EN ISO 9001 and BS EN ISO 14001.

    Product Options

    Accessories:

    Rada Autotherm-3 EV Shower Fittings (1.1533.117):

    • Shower fittings including three mode adjustable chrome handset, slide bar, 1.5 m hose and soap dish.

    Rada Autotherm-3 EV - CAT 5 Shower Fittings (1.1533.118).

    • Shower fittings including three mode adjustable chrome handset, slide bar, 1.5 m hose, soap dish and patented security ring approved for Category 5 installations.

    Rada BSM Shower Fittings (1.1533.247):

    • Shower fittings including three mode adjustable chrome handset, slide bar, 1.5 m hose and soap dish.

Technical specification
  • Unique ref.Rada-Autotherm-3-BSM
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_07
  • Uniclass 2015 DescriptionBath manual water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit