Publish your products
Rada Sense Dual Shower T3
RADA

Rada Sense Dual Shower T3

Concealed digital mixing valve for dual shower, offering non-touch flow and temperature control, programmable maximum, minimum and default temperatures, duty flush and thermal disinfection with datalogging capabilities. Requires seperate shower fittings please see complimentary products. Features: Programmable maximum, minimum and default temperatures, duty flush and thermal disinfection with data logging capabilities. Supplied complete with programmable software, power supply, check valves and strainers. Wall-mounted, oval-shaped control panel offers infra-red no-touch controls for flow and temperature adjustment and programmable timed flow control. Incorporates T-logic™ digital intelligence, allowing the user to operate, communicate and exchange information with the mixing valve to achieve safety, hygiene and control. WRAS approved. BEAB approved. Environment: Ambient temperature: 1–40°C. Maximum relative humidity: 95% non-condensing.
Specification
  • Product Reference

    Rada Sense – Dual Shower T3 (1.1653.030)

    Standard product features

    Control plate dimensions:

    • Width: 304 mm.

    • Height: 120 mm.

    • Depth: 26 mm.

    Concealed mixing valve:

    • Width: 511 mm.

    • Height: 188 mm.

    • Depth: 86 mm.

    Electrical:

    • Supply voltage: 100–240 V RMS 50–60 Hz.

    • Load (maximum): 20W at 12 V DC.

    IP rating:

    • Control panel: IP47.

    • Electronics compartment: IP45.

    • PSU: IP45.

    • Overall valve enclosure: IP24.

    Connections:

    • Inlet: ¾ inch BSP male.

    • Outlet: ½ inch BSP male.

Technical specification
  • Unique ref.Rada-Sense-Dual-Shower-T3
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit