Publish your products
Rada VR105 Vandal Resistant Shower Fitting
RADA

Rada VR105 Vandal Resistant Shower Fitting

Vandal resistant shower fitting for connection to concealed pipe work with fixed spray plate and 9 l/min flow regulator Vandal resistant shower fitting for connection to concealed pipework with fixed spray plate and 9 L/ min flow regulator.
Specification
  • Product Reference

    Rada VR105 Vandal Resistant Shower Fitting (1.0.098.77.1)

    Accessories

    300R Adjustable Spray Cartridge, 1.0.098.87.1

    310R Hard Water Spray Cartridge, 1.0.098.88.1

    400R High Performance Spray Cartridge, 1.0.098.89.1

    AD35 Extended Connection Nipple, 5.555.74.2.0

    VR Security Kit, 5.936.94.1.0

    Standard product features

    General:

    • Durable polished chrome finish.

    • Optional security plate for increased vandal resistance.

    • ½” BSP male nipple connection.

    • Fitted with single spray pattern plate with adjustable angle of discharge.

    • Fitted with 9 litres/ minute flow regulator (6 litre regulator available).

    Connections:

    • ½” BSP parallel nipple for connection to concealed pipework.

    Approvals:

    • Water Regulations Advisory Scheme (WRAS) Approved.

    • Designed, manufactured and supported in accordance with accredited BS EN ISO 9001 and BS EN ISO 14001.

    Materials:

    • Spray body: Brass, polished chrome finish.

    • Mounting bush/ inlet nipple: Brass.

    • Spray cartridges: Engineering plastic.

    • Flow Regulator: Engineering plastic.

    • Strainer: Stainless steel.

    • VRsecurity plate: Plated mild steel.

    • All screws in contact with water are stainless steel.

    Temperature Range:

    • Designed to accept water supplied between 5–65°C.

    Pressure Range:

    • Recommended minimum maintained pressure at the inlet of the fitting: 0.1 bar.

    • Maximum maintained pressure at the inlet of the fitting: 5.0 bar.

    Spray Performance:

    • Minimum flow rate necessary to achieve a fully formed spray pattern: 6 litres/ min.

    Product Options

    Accessories:

    300R Adjustable Spray Cartridge (1.0.098.87.1).

    • With ‘Start’, ‘Active’ and ‘Relax’ modes (chrome finish).

    310R Hard Water Spray Cartridge (1.0.098.88.1).

    • Self-draining with ‘push-clean’ action (chrome finish).

    400R High Performance Spray Cartridge (1.0.098.89.1).

    • With ‘Start’, ‘Pulsate’ and ‘Champagne’ modes (white finish). Minimum pressure 0.5 bar. Requires removal of the flow regulator.

    VR Security Kit (5.936.94.1.0).

    • Concealed mounting plate offering even greater security, for use with VR105/VR115.

    AD35 Extended Connection Nipple (5.555.74.2.0).

    • 250 mm x ½” BSP parallel nipple to BS 2779.

    For ‘high risk’ applications the 300r, 310r and 400r spray cartridges are not recommended as the cartridges may be removed without the use of tools.

Technical specification
  • Unique ref.Rada-VR105
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit