Publish your products
Rada VR145 Vandal Resistant Shower Fitting
RADA

Rada VR145 Vandal Resistant Shower Fitting

Vandal resistant shower fitting for connection to rising surface pipe work with fixed spray plate and 9 l/min flow regulator. A vandal resistant shower fitting for connection to rising surface pipework, with single spray pattern plate with adjustable angle of discharge and 9 litres/minute flow regulator.
Specification
  • Product Reference

    Rada VR145 Shower Fitting (1.0.098.79.1)

    Accessories

    300R - Adjustable spray cartridge

    310R - Hard water spray cartridge

    400R - High performance spray cartridge

    Riser pipe

    Options

    6 litre flow regulator

    Standard product features

    Connections:

    • Push-fit socket to accept 15 mm pipework.

    Spray performance:

    • Minimum flow rate 6 litres/minute to achieve fully formed spray pattern.

    Pressure range:

    • Minimum maintained pressure at the inlet: 0.1 bar.

    • Maximum maintained pressure at the inlet: 5.0 bar.

    Temperature range:

    • Designed to accept water supplied between 5°C and 65°C.

    Materials:

    • Spray Body: Brass polished chrome finish.

    • Mounting bush/ inlet nipple: Brass.

    • Spray cartridges: Engineering plastic.

    • Flow regulator: Engineering plastic.

    • Strainer: Stainless steel.

    Accessories:

    • 300R Adjustable spray cartridge.

    With Start, Active and Relax modes, chrome finish.

    • 310R Hard water spray cartridge.

    Self-draining with 'push-clean' action, chrome finish.

    • 400R High performance spray cartridge.

    With start, Pulsate and Champagne modes, white finish.

    • Rada riser pipe.

    Stainless steel, 700 mm supply pipe for use with VR125 and VR145.

    Product Options

    6 litre flow regulator.

Technical specification
  • Unique ref.Rada-VR145-Vandal-Resistant-Shower-Fitting
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)69
  • Width (mm)69
  • Depth (mm)112
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit