Publish your products
Radson Compact HP
Radson

Radson Compact HP

Compact HP steel panel radiators are manufactured from cold rolled high quality steel according to EN10130. Classical model with 4 side connectors with a profiled front plate with convection fins and with compact parts.
This model can be used with a working pressure of 10 bar, allowing you to plan and install this radiator anywhere where higher system pressure is required. For example, in larger systems, taller buildings or in buildings that are
connected to district heating via heat exchangers. The new MCW 7 brackets with modified anti-lift feature ensure more stable mounting and positioning of the radiator to the walls and protect against lateral sliding.
Compact HP is available in the standard color RAL 9016 (white). 70 other colors are available upon request.
For radiators in special colors, the accessories such as air vent and plug are available in silver RAL 9006 for a modern and better aesthetic appearance.
Specification
  • Material: high quality, cold rolled steel sheet in accordance with EN 10130.

    Spacing of vertical water channels: 33,3 mm

    Heights: 300, 400, 500, 600, 750, 900 mm

    Lengths: 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500, 1600, 1800, 2000, 2200, 2400, 2600, 2800, 3000 mm

    Painting: cataphoretic priming, final painting with electrostatic powder coating

    Connections: 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: brackets, plug, air vent
Technical specification
  • Unique ref.radson-compact-hp
  • Product familyRadson
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2024-04-18
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Region availability

Europe
Belgium
France
Luxembourg
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit