Circle Wood Beige

Circle Wood Beige

Thanks to the advanced digital printing technology, circle wood glazed gres porcelain tiles interprets the real essence of wood and are perfect for all kinds on indoor wall and floor coverings. the natural wood effect comprising of veins and circular nodes of tree makes this tile collection come to life. circle wood is available in wide range of colours of ivory, grey, greige, nut, beige, and brown in 19.5x120 sizes. the variety of designs and colour combination of circle wood collection gives great look to any room: kitchen, dining room, living room and bedroom, restaurants and bistros. the interior setting stands out with this collection when harmoniously combined with the marble and brick effect ceramics.
Technical specification
  • Unique ref.CIRCLE-WOOD-BEIGE
  • Collection setCircle wood
  • CollectionBeige
  • TypeObject (single object)
  • Date of publishing2019-07-01
  • Edition number1
  • Depth (mm)105
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inItaly
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2.0 CodePR-80-96-19
  • Uniclass 2.0 DescriptionCeramic Tiles
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • NBS Reference Code80-96-19
  • NBS Reference DescriptionCeramic Tiles

Region availability

Asia
United Arab Emirates
Saudi Arabia
Lebanon
Kuwait
Bahrain