Unique ref.: | RAK-RESORT-WATER-CLOSET-RIMLESS-CLOSE-COUPLED-BACK-TO-WALL-P-S-TRAP-60CM-RST17AWHA-RST10AWHA |
---|---|
Brand: | Rak Ceramics |
Product family: | RESORT |
Product group: | Toilets |
Width (mm): | 360 |
Height (mm): | 400 |
Depth (mm): | 600 |
Date of publishing: | 2019-03-01 |
Edition number: | 1 |
Type: | Object (single object) |
Rak-Resort bathroom suite combines aesthetics and practicality in an elegant manner while its compact Resort form uses space economically, making the bathroom area feel luxuriously spacious. Rak-Resort is available in close coupled, back to wall or wall hung formats and alpine white colour.
Product url: | https://www.rakceramics.com/en/bathroom-kitchen/category/water-closets/rak... |
---|---|
Installation instructions: | https://www.rakceramics.com/uae/en/media/video/#rak-ceramics-bathware-coll... |
COBie Product Data Sheet: | |
Product certification: | https://www.rakceramics.com/en/company/#section-quality |
Technical description: | https://www.rakceramics.com/en/bathroom-kitchen/category/water-closets/rak... |
Instruction video: | https://www.rakceramics.com/uae/en/media/video/#rak-ceramics-bathware-coll... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/rak-ceramics/product/rak-resort-water-closet-rimless-close-coupled-back-to-wall-p-s-trap-60cm-rst17awha-rst10awha
Material main: | Ceramics |
---|---|
Material secondary: | Ceramics |
Designed in: | United Arab Emirates |
Manufactured in: | United Arab Emirates |
Weight Net (Kg): | 38 |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 2.0 Code: | SS-35-65-90-97 |
Uniclass 2.0 Description: | Wc Systems |
NBS Reference Code: | 35-65-90-97 |
NBS Reference Description: | Wc Systems |
OmniClass Number: | 23-31 19 19 |
OmniClass Title: | Water Closets |
Name | Value |
---|---|
Colour | Alpine White |
Height | 400 mm |
Integral Finish | Glossy |
Length | 600 mm |
Material | Vitreous china |
Mounting | Floor |
Width | 360 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 600 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Alpine White |
Material | Vitreous china |
BIMobject®