Publish your products
Urban Chic Thermostatic Shower With Safety Glass 213401 S

Urban Chic Thermostatic Shower With Safety Glass 213401 S

Thermostatic shower with safety glass without kit shower Ramon Soler has created and patented a product that fuses our most human yearnings with our urban habitat: URBAN CHIC. A unique and exceptional water circuit that controls the strength and tension of the water, to deliver it in a clear, silent and friendly way. As a spring. The water passes through a standard cartridge, where its temperature and flow are controlled. Still not losing its momentum, it is sent to the bottom of the tap, where it hits the bottom and loses its bravery, to go up in a spiral circuit where it tames its energy. From there it is driven towards the final fall, where it is released. URBANCHIC is bold, slender, innovative and elegant, at the same time simple and absolutely functional.
Specification
  • Ø35mm ceramic mixer tap cartridge Thermostatic cartridge with Hot Block System for anti-scald security and Thermostop system for temperature blocking at 38° Flow rate at 3 bars: 12 l/min Acoustic level at 3 bars: < 20 dB Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome Resists static pressures? 10 bars and water hammers of 25 bars Recommended temperature for the hot water: 55 °C Maximum working temperature: 65 °C Maximum: 1h at 90 °C Working pressure between 1-5 bars, recommended: 3 bars
Technical specification
  • Unique ref.21D302411
  • Product familyUrban Chic
  • Product groupUrban Chic Bathtub & Shower
  • TypeObject (single object)
  • Date of publishing2020-09-18
  • Edition number1
  • Height (mm)110
  • Width (mm)200
  • Depth (mm)300
Related
  • Material mainChrome
  • Designed inSpain
  • Weight Net (Kg)2.6
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodeAc_35_80_80
  • Uniclass 2015 DescriptionShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17
  • OmniClass TitleBathtub Components
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Europe Asia South America Oceania Africa North America
Åland Islands
China
Argentina
American Samoa
Burkina Faso
Costa Rica
Albania
Malaysia
Bolivia
Australia
Egypt
Dominican Republic
Andorra
Qatar
Brazil
Cook Islands
Kenya
Mexico
Austria
Syria
Chile
Federated States of Micronesia
Madagascar
Nicaragua
Belarus
Taiwan
Colombia
Fiji
Morocco
Belgium
United Arab Emirates
Ecuador
French Polynesia
Niger
Bosnia and Herzegovina
Falkland Islands (Islas Malvinas)
Guam
Togo
Bulgaria
French Guiana
Kiribati
Tunisia
Croatia
Guyana
Marshall Islands
Cyprus
Paraguay
Nauru
Czech Republic
Peru
New Caledonia
Denmark
Suriname
New Zealand
Estonia
Uruguay
Niue
Faroe Islands
Venezuela
Norfolk Island
Finland
Northern Mariana Islands
France
Palau
Germany
Papua New Guinea
Gibraltar
Pitcairn Islands
Greece
Samoa
Guernsey
Solomon Islands
Hungary
Timor-Leste
Iceland
Tokelau
Ireland
Tonga
Isle of Man
Tuvalu
Italy
United States Minor Outlying Islands
Jersey
Vanuatu
Latvia
Wallis and Futuna
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit