Publish your products
Blautherm Concealed Wall Single Lever 2 Way 941502 RPK250

Blautherm Concealed Wall Single Lever 2 Way 941502 RPK250

4.4 out of 5 stars4.4(14 reviews)
Concealed wall single lever 2 way with wall elbow shower support hand shower and wall arm ABS shower head 250x250mm Ramon Soler® created Blautherm Single Lever Shower Column, which it is irresistible for its slim aesthetics, its high performance and the level of quality. The shower column set that everyone wants to have at home.
Specification
  • Noise protection: Our tapware has acoustic filters both in water connections as well in the mixing cartridges optimizing noise protection. Sensibility: Our single lever and thermostatic cartridges allow us to confortably regulate the desired temperature. Ergnomics: The ergonomic shape of our tapware offers ease of use. Durability: Due to all external components with higher use being metallic, our tapware is very resistant over long periods of time. Termostop block: These avoid scalding, especially with users which are handicapped and also save on hot water consumption. For hospitals or old peoples homes, we recommend limiting the hot water temperature by blocking the travel of the tap handle. Sanitary regulations: Our tapware is up to the highest standards and complies with Sanitary Regulations (DFWG Germany and NF France) which guarantee the customers piece of mind. Water Saving: Our single lever basin taps have a double position which limits the water flow on opening the tap. A 50% saving is undertaken, whilst if one wants full flow one only has to open the handle to its maximum.
Technical specification
  • Unique ref.94D302558
  • Product familyBlautherm
  • Product groupBlautherm Concealed
  • TypeObject (single object)
  • Date of publishing2020-09-18
  • Edition number1
  • Height (mm)125
  • Width (mm)330
  • Depth (mm)450
Related
  • Material mainChrome
  • Designed inSpain
  • Weight Net (Kg)4.7
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011329
  • ETIM NameShower mixing tap
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodeAc_35_80_80
  • Uniclass 2015 DescriptionShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17
  • OmniClass TitleBathtub Components
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Europe Asia South America Oceania Africa North America
Åland Islands
China
Argentina
American Samoa
Burkina Faso
Costa Rica
Albania
Malaysia
Bolivia
Australia
Egypt
Dominican Republic
Andorra
Qatar
Brazil
Cook Islands
Kenya
Mexico
Austria
Syria
Chile
Federated States of Micronesia
Madagascar
Nicaragua
Belarus
Taiwan
Colombia
Fiji
Morocco
Belgium
United Arab Emirates
Ecuador
French Polynesia
Niger
Bosnia and Herzegovina
Falkland Islands (Islas Malvinas)
Guam
Togo
Bulgaria
French Guiana
Kiribati
Tunisia
Croatia
Guyana
Marshall Islands
Cyprus
Paraguay
Nauru
Czech Republic
Peru
New Caledonia
Denmark
Suriname
New Zealand
Estonia
Uruguay
Niue
Faroe Islands
Venezuela
Norfolk Island
Finland
Northern Mariana Islands
France
Palau
Germany
Papua New Guinea
Gibraltar
Pitcairn Islands
Greece
Samoa
Guernsey
Solomon Islands
Hungary
Timor-Leste
Iceland
Tokelau
Ireland
Tonga
Isle of Man
Tuvalu
Italy
United States Minor Outlying Islands
Jersey
Vanuatu
Latvia
Wallis and Futuna
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City