We are using cookies to provide our services

By using our services you agree to our use of cookies

STEEL IN 75

Unique ref.: STEEL_IN_75
Brand: Rare
Product family: STEEL IN
Product group: Shower Trays
Width (mm): 75
Height (mm): 75
Date of publishing: 2019-04-12
Edition number: 1
Type: Object (single object)
Download (10)
STEEL by RARE is a prestigious shower system that unites stainless steel design and the warmth of wood. The essential advantage is the greatly flexible modularity of the project. The great range of sizes are able to meet all practical and aesthetic needs. The integrated shower cabinet is made for silicone-free installation.

Steel shower tray system with solid wood slats for flushto-floor or floor level showers. With drained duct for RARE
shower enclosure without using silicone.
Description:
Steel shower tray made of stainless steel tank and Iroko solid wood slats.
Perimeter profiles kit for covering support and shower enclosure insertion.
Siphoned drainage drain included.
Technical Features:
“Silfra” DN 50 adjustable drain
Watertight tray in Aisi 304 steel measuring 75 x max 217 cm
Product features:
Footboard
The footboard made up of easily removable staves is made of: iroko solid
wood, whose particular structure of its fibres rich in oleoresins makes it a
wood with unique qualities: water-resistant, resistant to fungi, insects and
woodworms.
Basin
The water collection basin is made of a sheet of 18/10 stainless steel,
Aisi 304 material of excellence for its resistance and ease of cleaning.
Through an ingenious system of profiles, the shower enclosure is installed
without the need for silicone inside the tank, guaranteeing perfect water
tightness. The coating is laid inside the tank avoiding possible infiltrations.
Drain
The Silfra siphoned drain for a fully inspectable shower tray is equipped
with a “ring-proof” tank
Installation heights:
IN Version
It requires a depth of 135 mm from the floor level in order to be able
to position the drain.


Material main: Steel
Material secondary: Wood
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
Uniclass 2015 Code: Pr_40_20_06_84
Uniclass 2015 Description: Shower trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Shower trays

Name Value
Depth 750 mm
Material Steel ; Wood
Width 783 mm — 1966 mm

All BIM objects are real products from real manufacturers confirmed and approved