Set your location and language to prioritise localised information. Continue
Formaplus Premium window  double casement side opening
Rationel
Archived

Formaplus Premium window double casement side opening

Rationel FORMA and FORMAPLUS design is elegant and have a classic look. The wo product series creates a beautiful architectural appearance, whether you're building from new or refurbishing. The design ensures that a maximum amount of daylight is let into the building. The well-insulated construction makes it possible to let in more solar heat during winter, than it lets out. This means a much lower heating bill during the heating season and significant CO2 savings. Moreover, it improves the indoor climate both for comfort health by minimizing drafts and cold spots.
Specification
  • • CE-marked and resistance tested to wind load as well as wind and watertightness. • The total thickness of double-glazed units is 32 mm with a centre U-value maximum of 1.2 W/m²K and the total thickness of triple-glazed units is 48 mm with a centre U-value maximum of 0.52 W/m²K. • The documented sound reduction of a double-glazed ‘reference windows’ is a minimum of 34 dB Rw, and triple-glazed ‘reference windows’ is a minimum of 43 dB Rw. • The window construction is tested for burglary protection. Secured by Design, Part Q-compliant. • Air permeability: 600 PA. • Watertightness: 600 PA. • Wind resistance: 1600 PA. • 60 years' life expectancy.
Technical specification
  • Unique ref.EL23_1
  • Product familyFORMAPLUS PREMIUM Wood/Alu
  • Product groupWindow sets
  • TypeObject (single object)
  • Date of publishing2016-12-05
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminium
Classification
  • BIMobject CategoryWindows - Double Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows