Publish your products
Ravaproof Maxstoper

Ravaproof Maxstoper

RAVAPROOF MaxSTOPER is a new generation waterproofing membrane based on elastomeric bitumen, with extra special polymer and SBS additives, with increased cold brittleness resistance (-25°C) and extended service life, reinforced with nonwoven polyester felt, with silica sand on the upper side and polyethylene film coated on the bottom.

  • Single Layer
  • Perfect Sealing
  • Extra Light Rolls
  • 1000% extensible SBS modified bitumen
  • Labor and Application Time Savings
  • Long Material Life

FEATURES

  • It has an elastomeric bitumen structure with a high percentage of SBS and special polymer additives.
  • Ultra-flexible and has a long service life.
  • Upper surface coating is silica sand, lower surface coating is PE film.
  • It has brittleness and flexibility resistance at very low temperatures (-25 C).
  • Supported with high strength polyester reinforcement.   

ADVANTAGES

Provides perfect solution with a single layer in roof – terrace, foundation and curtain applications – Provides perfect bonding to the application surface and has full impermeability feature.

Because of its special formula, it is very light compared to products of the same thickness; it provides convenience especially in vertical (wall, curtain) applications.

It has a minimum 20-year product performance warranty.

Due to its single layer application feature, it provides the advantage of fast application in the field and saves labor and propane costs.

Specification
  • Thickness : 5.0 mm

    Unit Area Mass : 5.5 kg/m2

    Length : 8 m

    Width : 100 cm

    Deviation from Linearity : pass

    Waterproof : 10kPa

    Dimensional Stability : ≤ 0,6%

    Flexibility in Cold : ≤ - 25 °C

    Flow Resistance : ≥ 100 °C

    Tensile Properties (Length/Width) : 600/600 N/50mm

    Elongation at Break (Length/Width) : 40/40 %

    Resistance to Static Loads : 15 kg

    Joint Sheer Resistance :1000 N/50mm (± 30%)

    Water Vapor Properties : 20 000

    water absorption : 1%

    Binder mass (subsurface) : 2 kg/m2

    SBS modified bitumen elongation : 1600%

Technical specification
  • Unique ref.Ravaproof-Maxstoper
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Asia
Türkiye