Publish your products
Ravatherm SW Etics 150

Ravatherm SW Etics 150

EXTERIOR THERMAL INSULATION SYSTEM ROCK WOOL BOARD

PRODUCT DESCRIPTION
By interlacing the fibers in the rock wool board to form a complex fiber structure, resistance to high pressure is created at lower densities. The braided fiber structure makes the sheathing application on the rock wool surface more durable. In this way, the rate of carrying the physical load on the structure is increased.

AREAS OF USAGE
It is used under plaster on exterior facades for heat and sound insulation and fire safety.

APPLICATION
On smooth surfaces, the boards are adhered using cement-based adhesive mortar. 

Specification

  • Thickness (mm)Dimensions (mm)kg/m2
    Thermal Resistance
    Compressive strength
    30
    600x1200
    4,50
    0,83

    >= 35kPa

    40

    600x1200
    6,00

    1,11

    >= 40kPa
    50
    600x1200
    7,50
    1,39
    >= 45kPa
    60
    600x1200
    9,00
    1,67
    >= 55kPa

    80

    600x1200
    12,00
    2,22
    >= 60kPa
    100
    600x1200
    15,00
    3,33
    >= 80kPa

Technical specification
  • Unique ref.Ravatherm-SW-Etics-150
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Protective Coatings

Region availability

Asia
Türkiye
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit