Publish your products
Torin™ Commercial Air-to-Water Heat Pump Water Heater
Torin™ Commercial Air-to-Water Heat Pump Water Heater
Torin™ Commercial Air-to-Water Heat Pump Water Heater
    Raypak

    Torin™ Commercial Air-to-Water Heat Pump Water Heater

    Engineered to Endure. Trusted to Perform.

    Built to meet today’s commercial hot water demands, TorinTM delivers high efficiency, sustainable
    performance, and dependable cold‑climate operation—paired with a space‑saving design well suited
    for tight mechanical rooms and retrofit applications. As the only solution in its class proven to deliver hot
    water at lower ambient temperatures, TorinTM gives businesses confidence their hot water needs will be
    met, wherever reliability matters most.

    Key Benefits

    • Performs in extreme conditions—operates efficiently in ambient temperatures as low as -13°F (-25°C).
    • Achieves COP up to 4.5, reducing energy costs significantly.
    • Energy Star® Certified for compliance and rebates.
    • Its compact design delivers a leading footprint—on average 36% smaller than major competitors. (Based on overall unit footprint compared to the average of comparable models using published specifications.
    • Sky-35 touchscreen interface for easy setup and monitoring. Simplifying operation for installers and facility operators.
    • Indoor/outdoor ready with single or Multipass piping options to fit a wide range of system designs.
    • Cascade up to 16 units for redundancy and higher capacity.
    • Engineered for a wide range of applications — this system delivers reliable domestic hot water and space heating.

    Ideal Applications

    • Hotels & Hospitality - High Demand
    • Schools & Universities - Campus Wide
    • Government & Office Buildings - Energy-focused
    • Multifamily Housing - Retrofit-Ready
    Specification
    • Raypak Model — RMHPHDA068VD000

      • Electrical Input:
        • Voltage/Phase: 480V / 3 Phase / 60Hz
        • Full Load: 25A
        • MCA: 33.5A
        • Overcurrent protection device size: 40A
        • Refrigerant: R454b
        • Heating Capacity: 68,000 BTU/hr*
        • Power Input: 4.9 kW
        • COP*: 4.5
        • Noise Level: 75 dBa @ 10ft
        • Rated Load Amps @ DOE Conditions: 8.5A
      • Technical Data:
        • Compressor — Type: Inverter | Number Per Unit: 1 | FLA: 25 | Pole/RPM: 6P/7200
        • Fan — Type: Axial | Number Per Unit: 1 | FLA: 2.5 | Pole/RPM: 2/1100 | Air Flow: 6000 CFM
        • Max Static Pressure for Ducting: 0.15" W.C.
        • Heat Exchanger (Water Side):
        • Type of Water Tube: Double Wall - 316L Stainless Steel
        • Design: Counter Flow Brazed Plate
        • Flow Rate Excl. By Pass: 5–15 gpm
        • Max Outlet Water Temp: 150°F
        • Design Pressure Drop: 4.5 PSI
        • Max Operating Pressure**: 65 PSI
      • General Information:
        • Water Connections: 1" Copper
        • Drain: 1 1/4 socket connection
        • Defrost: Hot Gas Injection
        • Cabinet Construction: 18 Gauge painted commercial steel outdoor specs
        • Approx. Shipping Weight: (not shown in this column — value cut off in screenshot)
        • Size L x W x H: 40" x 40" x 42"

      Raypak Model — RMHPHDA120VD000

      • Electrical Input:
        • Voltage/Phase: 480V / 3 Phase / 60Hz
        • Full Load: 34A
        • MCA: 44.8A
        • Overcurrent protection device size: 50A
        • Refrigerant: R454b
        • Heating Capacity: 120,000 BTU/hr*
        • Power Input: 9.8 kW
        • COP*: 4.5
        • Noise Level: 75 dBa @ 10ft
        • Rated Load Amps @ DOE Conditions: 12.5A
      • Technical Data:
        • Compressor — Type: Inverter | Number Per Unit: 1 | FLA: 34 | Pole/RPM: 6P/7200
        • Fan — Type: Axial | Number Per Unit: 1 | FLA: 2.5 | Pole/RPM: 2/1100 | Air Flow: 6000 CFM
        • Max Static Pressure for Ducting: 0.15" W.C.
        • Heat Exchanger (Water Side):
        • Type of Water Tube: Double Wall - 316L Stainless Steel
        • Design: Counter Flow Brazed Plate
        • Flow Rate Excl. By Pass: 5–20 gpm
        • Max Outlet Water Temp: 150°F
        • Design Pressure Drop: 2.5 PSI
        • Max Operating Pressure**: 65 PSI
      • General Information:
        • Water Connections: 1" Copper
        • Drain: 1 1/4 socket connection
        • Defrost: Hot Gas Injection
        • Cabinet Construction: 18 Gauge painted commercial steel outdoor specs
        • Approx. Shipping Weight: 483 lbs
        • Size L x W x H: 40" x 40" x 58"
    Technical specification
    • Unique ref.torin-commercial-air-to-water-heat-pump-water-heater
    • Product familyCommercial Water Heating
    • Product groupAir To Water Heat Pump Water Heater
    • TypeObject (single object)
    • Date of publishing2026-08-20
    • Edition number1
    • Height (inches)38.75
    • Width (inches)23.06
    • Depth (inches)49.25
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)500
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit