Publish your products
XTherm Condensing Pool Heaters, 2505-4005
Raypak

XTherm Condensing Pool Heaters, 2505-4005

Raypak’s XTherm product packs everything you need into one cabinet – a vertical heat exchanger, ultra-high efficiency (up to 97%), a heater pumping package, easy-to-understand diagnostics, low emissions, even a built-in multi-unit controller. The result is a pool heater that is practically plug-and-play.

Features:

  • 97% Thermal Efficiency at Full Rate.
  • Positive vent pressure, Condensing Appliance.  Cat IV Vent Required.
  • Bronze Headers with Cupro-Nickel Finned-Tube Primary Heat Exchanger. 316L Stainless Steel Condensing Heat Exchanger. ASME Section IV constructed and stamped, National Board registered.
  • CSA Low-Lead certified, less than 0.25% Lead.
  • Certified to ANSI Z21.56.
  • Minimum Continuous Inlet Water Temperature: 50°F.
  • Maximum Setpoint: 106°F.
  • On/Off Operation with Soft Start.
  • VERSA IC® Control Package with color touchscreen display.
  • Status Display Lights.
  • Cascade control of up to 8 units, no external sequencer required.
  • Cascade in parallel or sequential modulation modes.
  • Diagnostics with History, English, no codes.
  • Modbus RTU BMS port (RS485).
  • 0-10 VDC BMS Interface (Setpoint or Direct Drive).
  • All models indoor/outdoor construction.
  • Engineered with precisely matched system components.
  • 100% Factory Fire Tested.
  • Complete cabinet protects all controls and wiring. Tough, rust-resistant powder-coat finish.
  • Suitable for altitudes up to 10,000 ft. (derate above 5,000 ft.).
  • Available for natural gas or propane.
  • Integral Combustion Air Filter (MERV8).
  • External injection pump (shipped loose).
  • Quiet Operation.
  • Proudly Assembled in the USA.

Options:

  • BACNet IP, BACnet MS/TP, Modbus TCP, N2 Metasys (B-85)
  • Lonworks (B-86)
  • Centrotherm® Polypropylene Vent Adapter (D-33)
  • Alarm with 4” Bell (E-5)
  • Low Water Cutoff (F-10)
  • Condensate treatment kit (Z-12)
Specification
  • The XTherm combines the proven capability of a finned cupronickel heat exchanger with a stainless steel condensing heat exchanger to maximize thermal efficiency and provide long-term reliability. 

    • 97% thermal efficiency at full rate 
    • 100% factory fire-tested 
    • VERSA IC® integrated controller with 7" color touchscreen display 
    • Raymote™ remote connectivity provided standard 
    • Full safety diagnostics with history 
    • Status display lights 
    • Cascade up to 8 heaters – no external sequencer required 
    • Maximum water setpoint: 106°F (41°C) 
    • Minimum inlet water temperature: 50°F (10°C) 
    • Maximum pool setpoint: 106°F (41°C) (104°F (40°C) default)
    • Limited 25-year thermal shock warranty 
    • Limited 5-year primary heat exchanger warranty 
    • Limited 10-year secondary heat exchanger warranty 
    • On/off operation 
    • BAAQMD Rule 9-7 certified, Ultra-Low NOx < 30 ppm 
    • Primary/secondary plumbing mandatory for proper operation 
    • Proudly assembled in the USA
Technical specification
  • Unique ref.XTherm-Condensing-Pool-Heaters-2505-4005
  • Product familyPool & Spa Products
  • Product groupCommercial Pool Heaters
  • TypeObject (single object)
  • Date of publishing2020-11-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationHeat Exchanger
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit